??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE LX-XO-PL018-E-L7-S103
HELP_VARIABLE
Company
Balluff
Description
Lights for vision systems and machines
Bill of material
BALLUFF BAE LX-XO-PL018-E-L7-S103
VERF
Availability
Available
BC
Order code
BAE0107
TC
Product identifier
BAE LX-XO-PL018-E-L7-S103
PX
Product view
56468_00
TECH
Tech. Details
Tech. Details
ICON
W
Weight
0.182 Kg
TRAFFIC
Customs number
90132000
DESCRIPT
Description
Connection = Connector, M12x1-Male, 5-pin, Version = Laser Module, Dimension = Ø 20 x 116 mm, Operating voltage Ub = 9...30 VDC, Digital inputs = Trigger, Material = Stainless steel Glass Nickel-plated brass nuts, Projection type = Line, homogeneous, Opening angle min. = 45°, Light type = Laser, blue light, Wave length = 450 nm, Laser class per IEC 60825-1 = 2M, Ambient temperature = -10...50 °C, Approval/Conformity = CE, WEEE, IP rating = IP67
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.